Download document () of 20
We make what matters work*

N237A-F18N-WHSH

Cat6a Keystone Jack Cable Assembly - Shielded, PoE+, RJ45 M/F, 18-in. (45.72 cm), Blue

General specifications

Product Name
Eaton Tripp Lite series copper keystone jack
Catalog Number
N237A-F18N-WHSH
UPC
037332250544
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.128 lb
Compliances
TAA Compliant
Global Catalog
N237A-F18N-WHSH
Product Type
Copper keystone jack

Product specifications

Accessory Class
Networking accessories
Color
Blue
Cable Jacket Rating
CMR-LP
CMR
LP5
Cable Jacket Color
Blue
Package Contents
N237A-F18N-WHSH Cat6a Keystone Jack Cable Assembly, RJ45 M/F, 18 in., Blue
System Requirements
Cat6a
Connector type
Networking-copper
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Cat6a STP patch cord rated for high-speed 10 Gbps communications
Certified IEEE 802.3bt PoE++ cable saves you expense and effort of powering PoE devices individually
Supports Type 4 Power over Ethernet (PoE) and PoE++ up to 100 watts
Ideal for security cameras, WAPs, LEDs and other ceiling-mount PoE++ devices
Carries CMR-LP5 certification for withstanding temperatures up to 167°F (75°C)
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (FEMALE)
Accessory Type
Cable assembly kit
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
-4° to 158°F (-20° to 70°C)
Storage Temperature
-4° to 158°F (-20° to 70°C)
Power Over Ethernet (Poe) Power - Max
24 W
Cable Length
1.5 Foot
Outer Cable Diameter
7.3 +/- 0.3 mm
Operating Temperature
14° to 140°F (-10° to 60°C)
TAA Compliance
Yes
Cable Sheath Material
F/UTP
Connector group
RJ45
Connector
RJ45 (male)
RJ45 (female)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)
Cable Style
Regular

Export product specification