Download document () of 20
We make what matters work*

N237A-P18N-WHSH

Cat6a Junction Box Cable Assembly - Surface Mount, Shielded, PoE+, RJ45/110 Punchdown, 18-in. (45.72 cm), Blue

  • Cat6a STP patch cord rated for high-speed 10 Gbps communications
  • Certified IEEE 802.3bt PoE++ cable saves you expense and effort of powering PoE devices individually
  • Supports Type 4 Power over Ethernet (PoE) and PoE++ up to 100 watts
  • 3-year limited warranty (Worldwide)
  • Carries CMR-LP5 certification for withstanding temperatures up to 167°F (75°C)
  • Ideal for security cameras, WAPs, LEDs and other ceiling-mount PoE++ devices

General specifications

Product Name
Eaton Tripp Lite series copper coupler
Catalog Number
N237A-P18N-WHSH
UPC
037332250520
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.129 lb
Warranty
3 year limited
Compliances
TAA Compliant
Global Catalog
N237A-P18N-WHSH
Product Type
Copper coupler

Product specifications

Accessory Class
Networking accessories
Color
Blue
Cable Jacket Rating
CMR
LP5
CMR-LP
Cable Jacket Color
Blue
Package Contents
(2) Cable ties
N237A-P18N-WHSH Cat6a Junction Box Cable Assembly, 18 in., Blue
(2) Screws
System Requirements
Cat6a
Connector type
Networking-copper
Product Features
TAA Compliant
Cable Jacket Material
PVC
Network Speed
10 Gbps
Contact Plating
Gold
SideA Connector1
110 IDC
SideB Connector1
RJ45 (MALE)
Accessory Type
Cable assembly kit
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Features
Flex Center
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
-4° to 158°F (-20° to 70°C)
Storage Temperature
-4° to 158°F (-20° to 70°C)
Power Over Ethernet (Poe) Power - Max
100 W
Cable Length
1.5 Foot
Number Of Ports
0
Outer Cable Diameter
7.3 +/- 0.3mm
Operating Temperature
14° to 140°F (-10° to 60°C)
TAA Compliance
Yes
Cable Sheath Material
F/UTP
Connector group
110 block
RJ45
Connector
110 IDC
RJ45 (male)
POE Type
Type 4 High-Power (100W, IEEE 802.3bt)
Power Over Ethernet (Poe)
100W (802.3bt)
Cable Style
Regular

Export product specification