Download document () of 20
We make what matters work*

N252-024-HU

24-Port 0.5U Rack-Mount Cat6/Cat5 110 Patch Panel 568B, RJ45 Ethernet, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-024-HU
UPC
037332160560
Product Length/Depth
3.43 in
Product Height
0.9 in
Product Width
19 in
Product Weight
1.49 lb
Warranty
Limited lifetime
Compliances
TAA Compliant
Product Type
Patch panel

Product specifications

Type
Rackmount
Color
Black
Package Contents
0.5U Cat6 24-port Patch Panel
4 Mounting screws
24 Nylon wire ties
Installation Guide
System Requirements
Cat6
Cat5/5e
Connector type
Networking-copper
Product Features
TAA Compliant
Product Highlights
24 port Cat6 Patch Panel in a Half-U Panel
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Lifetime limited warranty (Worldwide)
110 type punch-down termination
19-in. rackmount ready
SideA Connector1
110 IDC
SideB Connector1
RJ45 (FEMALE)
SideB Connector3
RJ45 (FEMALE)
Technology
Cat6
Cat5/5e
Features
Flex Center
Number Of Ports
24
TAA Compliance
Yes
Connector group
110 block
RJ45
Connector
110 IDC
RJ45 (female)
Panel Style
Punchdown

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.