Download document () of 20
We make what matters work*

N252-048-1U-6A

48-Port Cat6a Patch Panel - UTP, 110 Punch Down, RJ45, 1U, TAA

General specifications

Product Name
Eaton Tripp Lite series patch panel
Catalog Number
N252-048-1U-6A
UPC
037332297297
Product Length/Depth
2.28 in
Product Height
3.31 in
Product Width
19 in
Product Weight
3.77 lb
Warranty
Limited lifetime
Compliances
CE Marked
REACH
RoHS
TAA Compliant
UKCA
Certifications
CSA C22.2.
UL Listed
Product Type
Patch panel

Product specifications

Type
Punch Down
Color
Black
Package Contents
N252-048-1U-6A 48-Port Cat6a Patch Panel
(48) Cable ties
(4) M6 washers
(4) M6 nuts
(4) M6 screws
Installation instructions
Connector type
Networking-copper
Product Features
Rackmountable
Labeled Ports
Product Highlights
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Fully rated for 10 GbE data speeds for managing Cat6a network connections
Mounts easily into 1U of space in your 19 in. rack for immediate use
48 ports numbered, labeled and color-coded for convenient wiring and ID
Krone and 110 punchdown provide flexibility for North American and European installations
Lifetime limited warranty (Worldwide)
Rack Height
1U
SideA Connector1
RJ45 (FEMALE)
SideB Connector1
110 IDC
KRONE IDC
SideB Connector3
110 IDC
KRONE IDC
Technology
Cat6a
Operating Humidity
10% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Relative Humidity
10% to 90% RH, Non-Condensing
Storage Humidity Range
10% to 90% RH, Non-Condensing
Storage Temperature
-40° to 154°F (-40° to 68°C)
Material Of Construction
PANEL: SECC, FRAME: ABS, UL94V-0, JACK HOUSING: PC, UL94V-0
Number Of Ports
48
Recommended Category Cable
Cat6a
Operating Temperature
14° to 140°F (-10° to 60°C)
Data Transfer Rate
10 Gbps
Connector group
RJ45
Connector
RJ45 (female)
Termination Type
110-type
Punchdown
Panel Style
Punchdown

Export product specification