Download document () of 20
We make what matters work*

N261-006-6MM-BL

Cat6a 10G Certified Pre-Terminated Copper Trunk Assembly (6x RJ45 M/M), Blue, 6 ft. (1.83 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N261-006-6MM-BL
UPC
037332194930
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
1.88 lb
Warranty
Limited lifetime
Compliances
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CMR
Cable Jacket Color
Blue
Package Contents
N261-006-6MM-BL Augmented Cat6/Cat6a Pre-Terminated Copper Trunk Bundle (M/M), 6 ft.
System Requirements
Cat6a
IEEE Standards Supported
802.3ab
802.3af
802.3an
802.3at
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Lifetime limited warranty (Worldwide)
Male RJ45 connectors with gold-plated 50µ contacts
23 AWG solid conductor wire with CMR-rated PVC jacket
6 certified Cat6a cables per bundle
Meets or exceeds ANSI/TIA-568-C.2 standards
100% factory-terminated, -bundled and -tested
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
23 AWG
Cable Length
6 Foot
Outer Cable Diameter
7.8 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Wiring Method
EIA/TIA 568B
Cable Type
Regular
Cable Style
Trunk Assembly

Export product specification