Download document () of 20
We make what matters work*

N261-025-BK

Cat6a 10G Certified Snagless UTP Ethernet Cable (RJ45 M/M), Black, 25 ft. (7.62 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N261-025-BK
UPC
037332187727
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.64 lb
Compliances
RoHS
IEEE Certified
REACH
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
FT4
Cable Jacket Color
Black
Package Contents
25-ft. (7.62 m) Cat6a Black Patch Cable
System Requirements
Cat6a
IEEE Standards Supported
802.3at
802.3an
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Lifetime limited warranty (Worldwide)
10Gbps Over Copper
25-ft. Augmented Cat6 (CAT6a) Unshielded (UTP) Snagless Patch Cable, Black
Each cable Fluke® Tested and Verified
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
24 AWG
Cable Length
25 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
500 MHZ
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
20 - 50ft (6 - 15M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Wiring Method
EIA/TIA 568B
Cable Style
Snagless
Molded

Export product specification