Download document () of 20
We make what matters work*

N261-S01-WH

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), PoE, White, 1 ft. (0.3 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N261-S01-WH
UPC
037332276247
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Compliances
CE Marked
IEEE Certified
REACH
RoHS
UKCA
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
5% to 85% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
White
Package Contents
N261-S01-WH Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), White, 1 ft. (0.3 m)
System Requirements
Cat6a
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3at
802.3ab
802.3an
802.3af
Connector type
Networking-copper
Product Features
Snagless Connector
PoE Support
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
Easy to route around corners and through crowded cable management panels
Over 38% slimmer than standard Cat6a cables to increase airflow in full racks
White jacket permits fast, easy identification in a crowded switch or patch panel
Cat6a UTP Ethernet patch cable rated for high-speed 10 Gbps communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Conductor Gauge
28 AWG
Cable Length
1 Foot
Outer Cable Diameter
3.8 mm
Number Of Conductors
4 Pair
Operating Temperature
-4° to 140°F (-20° to 60°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type


Type 2 PoE+ (30W, IEEE 802.3at)
Type 1 PoE (15.4W, IEEE 802.3af)
Power Over Ethernet (Poe)
15.4W (802.3af)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Style
Snagless
Molded

Export product specification