Download document () of 20
We make what matters work*

N261-S03-BL

Cat6a 10G Snagless Molded Slim UTP Ethernet Cable (RJ45 M/M), Blue, 3 ft. (0.91 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N261-S03-BL
UPC
037332203854
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Compliances
REACH
RoHS
IEEE Certified
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Package Contents
N261-S03-BL Cat6a 10G Snagless Molded Slim UTP Network Patch Cable (M/M), Blue, 3-ft. (0.91 m)
System Requirements
Cat6a
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Supports Ethernet speeds up to 10 Gbps
Over 38% slimmer than standard Cat6a cables
Easy to route through cable management panels
Lifetime limited warranty (Worldwide)
High-quality 28 AWG stranded copper wire
Snagless RJ45 design protects tabs from damage
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
28 AWG
Cable Length
3 Foot
Outer Cable Diameter
3.8 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
Wiring Method
EIA/TIA 568B
Cable Style
Snagless
Molded

Export product specification