Download document () of 20
We make what matters work*

N261-UR07-BL

Cat6a 10G Certified Molded Ultra-Slim UTP Ethernet Cable (RJ45 M/M), Blue, 7 ft. (2.13 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N261-UR07-BL
UPC
037332257000
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Compliances
RoHS
IEEE Certified
REACH
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Color
Blue
Package Contents
N261-UR07-BL Cat6a Ultra-Slim Ethernet Cable (RJ45 M/M), Blue, 7 ft.
System Requirements
Cat6a
IEEE Standards Supported
802.3an
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
32 AWG copper wire and 3 µm gold-plated connectors allow superior signal transfer
Color-coded blue for fast, easy identification in a crowded rack or workstation
Easy to route around corners and through crowded cable management panels
Over 50% slimmer than standard Cat6a cables to increase airflow in full racks
Lifetime limited warranty (Worldwide)
Premium Cat6a cable rated for high-speed 10 Gbps home/office communications
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 104°F (-10° to 40°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 122°F (-15° to 50°C)
Conductor Gauge
32 AWG
Cable Length
7 Foot
Outer Cable Diameter
2.8 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 104°F (-10° to 40°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
5 - 8ft (1 - 2M)
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
Wiring Method
EIA/TIA 568B
Cable Style
Snagless
Slim
Molded

Export product specification