Download document () of 20
We make what matters work*

N261AB-010-WH

Safe-IT Cat6a 10G Certified Snagless Antibacterial UTP Ethernet Cable (RJ45 M/M), White, 10-ft. (3.05 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N261AB-010-WH
UPC
037332259806
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.3 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Certifications
cUL Listed
UL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CMX
Cable Jacket Color
White
Package Contents
N261AB-010-WH Cat6a 10G Certified Snagless Antibacterial UTP Ethernet Cable (RJ45 M/M), White, 10-ft. (3.05 m)
System Requirements
Cat6a
IEEE Standards Supported
802.3an
802.3at
Connector type
Networking-copper
Product Features
Snagless Connector
Antibacterial
TAA Compliant
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Made with antibacterial material proven effective in inhibiting the growth of E. coli and staph
White jacket permits fast, easy identification in a crowded switch or patch panel
Lifetime limited warranty (Worldwide)
Premium Cat6a cable rated for high-speed 10 Gbps home/office communications
24 AWG copper wire and 3 µm gold-plated contacts allow superior signal transfer
Snagless RJ45 connectors protect locking tabs against damage during installation
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Features
Flex Center
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
24 AWG
Cable Length
10 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
UTP
Cable Length Range
9 - 14ft (2 - 4M)
TAA Compliance
Yes
Cable Sheath Material
UTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Style
Molded
Slim
Snagless

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.