Download document () of 20
We make what matters work*

N262-001-BL

Cat6a 10G Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Blue, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N262-001-BL
UPC
037332188267
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Warranty
Limited lifetime
Compliances
IEEE Certified
RoHS
REACH
Certifications
cUL Listed
UL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Blue
Package Contents
1-ft. (0.31 m) Cat6a Blue Patch Cable
System Requirements
Cat6a
Connector Plating
Nickel
IEEE Standards Supported
802.3at
Connector type
Networking-copper
Product Features
Snagless Connector
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
Each cable Fluke® Tested and Verified
10Gbps Over Copper
Lifetime limited warranty (Worldwide)
1-ft. (0.31 m) Augmented Cat6 (CAT6a) Shielded (STP) Snagless Patch Cable, Blue
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
26 AWG
Cable Length
1 Foot
Outer Cable Diameter
6.2 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
STP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
15.4W (802.3af)
Wiring Method
EIA/TIA 568B
Cable Type
Snagless
Cable Style
Snagless

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.