Download document () of 20
We make what matters work*

N262-001-GY

Cat6a 10G-Certified Snagless Shielded STP Ethernet Cable (RJ45 M/M), PoE, Gray, 1 ft. (0.31 m)

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N262-001-GY
UPC
037332204974
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.05 lb
Warranty
Limited lifetime
Compliances
IEEE Certified
REACH
RoHS
Certifications
UL Listed
cUL Listed
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Gray
Package Contents
N262-001-GY Cat6a 10G-Certified Snagless Shielded STP Network Patch Cable (RJ45 M/M), Gray, 1 ft.
System Requirements
Cat6a
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3at
Connector type
Networking-copper
Product Features
Snagless Connector
PoE Support
Cable Jacket Material
PVC
Network Speed
10 Gbps
Product Highlights
High-quality 26 AWG 4-pair stranded copper wire
Lifetime limited warranty (Worldwide)
Snagless RJ45 connectors protect against broken tabs
Protects network equipment against EMI/RFI line noise
Reduces impedance and structural return loss
Ideal for making 10 Gbps connections
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat6a
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
5° to 140°F (-15° to 60°C)
Conductor Gauge
26 AWG
Cable Length
1 Foot
Outer Cable Diameter
6.2 mm
Wire Size (AWG) - Max
26
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
500 MHz
Maximum Bandwidth as Tested
600 MHz
Cable Shielding
STP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Type
Snagless
Cable Style
Snagless

Export product specification

Compliance information

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.