Download document () of 20
We make what matters work*

N265-010

T1 Shielded RJ48C Ethernet Cable (RJ45 M/M), 10 ft. (3.05 m) TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N265-010
UPC
037332150332
Product Length/Depth
9.3 in
Product Height
0.5 in
Product Width
9 in
Product Weight
0.2 lb
Compliances
TAA Compliant
Product Type
Preterminated copper patch cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Beige
Package Contents
10-ft. (3.05 m) T1 Shielded RJ48C Patch Cable
System Requirements
T1
Connector type
Networking-copper
Product Features
TAA Compliant
Product Highlights
22AWG, 100ohm T1 Rated Cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Connects your T1 CSU/DSU
Meets ANSI T1.403 Cabling Requirement
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
T1
Cable Length
10 Foot
Number Of Conductors
4 Pair
Cable Shielding
STP
Cable Length Range
9 - 14ft (2 - 4M)
TAA Compliance
Yes
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.