Download document () of 20
We make what matters work*

N266-007

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 7 ft. (2.13 m) TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N266-007
UPC
037332150363
Product Length/Depth
11.3 in
Product Height
0.5 in
Product Width
8.5 in
Product Weight
0.2 lb
Warranty
Limited lifetime
Compliances
TAA Compliant
Product Type
Preterminated copper patch cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Beige
Package Contents
7-ft. (2.13 m) T1 Cross-over Shielded RJ48C Patch Cable
System Requirements
T1
Connector type
Networking-copper
Product Features
TAA Compliant
Product Highlights
Lifetime limited warranty (Worldwide)
Meets ANSI T1.403 Cabling Requirement
Connects your T1 CSU/DSU
22AWG, 100ohm T1 Rated Cross-over Cable
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
T1
Cable Length
7 Foot
Number Of Conductors
4 Pair
Cable Shielding
STP
Cable Length Range
5 - 8ft (1 - 2M)
TAA Compliance
Yes
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.