Download document () of 20
We make what matters work*

N266-010

T1 Shielded RJ48C Crossover Cable (RJ45 M/M), 10 ft. (3.05 m) TAA

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N266-010
UPC
037332150370
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10 in
Product Weight
0.34 lb
Compliances
TAA Compliant
Product Type
Preterminated copper patch cable

Product specifications

Cable Jacket Rating
CMR
Cable Jacket Color
Beige
Package Contents
10-ft. (3.05 m) T1 Cross-over Shielded RJ48C Patch Cable
System Requirements
T1
Connector type
Networking-copper
Product Features
TAA Compliant
Product Highlights
22AWG, 100ohm T1 Rated Cross-over Cable
Lifetime limited warranty (Worldwide)
Compliant with the Federal Trade Agreements Act (TAA) for GSA Schedule purchases
Connects your T1 CSU/DSU
Meets ANSI T1.403 Cabling Requirement
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
T1
Cable Length
10 Foot
Number Of Conductors
4 Pair
Cable Shielding
STP
Cable Length Range
9 - 14ft (2 - 4M)
TAA Compliance
Yes
Cable Sheath Material
STP
Connector group
RJ45
Conductor Material
Solid Copper
Connector
RJ45 (male)
Cable Type
Regular

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.