Download document () of 20
We make what matters work*

N272-F01-BK

Cat8 High Speed 40G S/FTP Ethernet Cable (RJ45 M/M), Black, 1 ft.

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N272-F01-BK
UPC
037332281647
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.06 lb
Warranty
Limited lifetime
Compliances
IEEE Certified
WEEE Directive
UKCA
RoHS
REACH
CE Marked
Certifications
CSA Std. C22.2
UL 444
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
CM
Cable Jacket Color
Black
Package Contents
N272-F01-BK Cat8 40G Snagless SSTP Ethernet Cable, Black, 1 ft. (0.3 m)
System Requirements
Cat8
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3at
Connector type
Networking-copper
Product Features
Snagless Connector
PoE Support
Cable Jacket Material
PVC
Network Speed
40 Gbps
Product Highlights
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
Certified Cat8 SSTP Ethernet cable rated for 40 Gbps networks-4x faster than Cat6a
Lifetime limited warranty (Worldwide)
Snagless RJ45 connectors prevent tabs from being damaged during installation
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
Black jacket permits fast, easy identification in a crowded switch or patch panel
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat8
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
14° to 122°F (-10° to 50°C)
Relative Humidity
0-90% non-condensing
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-5° to 140° F (-15° to 60° C)
Conductor Gauge
26 AWG
Cable Length
1 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
14° to 122°F (-10° to 50°C)
Bandwidth per TIA Standard
1000 MHz
Maximum Bandwidth as Tested
1200 MHz
Cable Shielding
SSTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
SSTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type


Type 1 PoE (15.4W, IEEE 802.3af)
Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Style
Snagless

Export product specification