Download document () of 20
We make what matters work*

N272L-F01M-BL

Cat8 High Speed 40G Ethernet patch cable (RJ45 M/M), LSZH, 1m, Blue

General specifications

Product Name
Eaton Tripp Lite series preterminated copper patch cables
Catalog Number
N272L-F01M-BL
UPC
037332281920
Product Length/Depth
0.001 in
Product Height
0.001 in
Product Width
0.001 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
WEEE Directive
CE Marked
REACH
IEEE Certified
UKCA
RoHS
Product Type
Preterminated copper patch cable

Product specifications

Special features
0% to 90% RH, Non-Condensing
Cable Jacket Rating
FT2
Cable Jacket Color
Blue
Package Contents
N272L-F01M-BL Cat8 40G-Certified Snagless SSTP Ethernet Cable (RJ45 M/M), Blue, 1 m (3.3 ft.)
System Requirements
Cat8
PoE
Connector Plating
Nickel
IEEE Standards Supported
802.3bt
Connector type
Networking-copper
Product Features
Snagless Connector
PoE Support
Cable Jacket Material
LSZH
Network Speed
40 Gbps
Product Highlights
Certified Cat8 SSTP Ethernet cable rated for 40 Gbps networks-4x faster than Cat6a
Dispels EMI/RFI line noise that can destroy data and affect equipment performance
Blue jacket permits fast, easy identification in a crowded switch or patch panel
Lifetime limited warranty (Worldwide)
Snagless RJ45 connectors prevent tabs from being damaged during installation
Allows installation of PoE devices in hard-to-reach areas or away from AC outlets
Contact Plating
Gold
SideA Connector1
RJ45 (MALE)
SideB Connector1
RJ45 (MALE)
SideB Connector3
RJ45 (MALE)
Technology
Cat8
Operating Humidity
0% to 90% RH, Non-Condensing
Operating Temperature Range
5° to 140° F (-15° to 60° C)
Storage Humidity Range
0% to 90% RH, Non-Condensing
Storage Temperature
-4 to 158 F (-20 to 70 C)
Conductor Gauge
26 AWG
Cable Length
3.28 Foot
Outer Cable Diameter
6.0 mm
Number Of Conductors
4 Pair
Operating Temperature
5° to 140° F (-15° to 60° C)
Bandwidth per TIA Standard
1000 MHz
Maximum Bandwidth as Tested
1200 MHz
Cable Shielding
SSTP
Cable Length Range
Up to 4ft (up to 1M)
Cable Sheath Material
SSTP
Connector group
RJ45
Conductor Material
Stranded Copper
Connector
RJ45 (male)
POE Type

Type 2 PoE+ (30W, IEEE 802.3at)
Power Over Ethernet (Poe)
30W (802.3at)
Wiring Method
EIA/TIA 568B
Cable Style
Snagless

Export product specification