Download document () of 20
We make what matters work*

N280-008-BK

SFP+ 10GBase-CU Passive Twinax Copper Cable, SFP-H10GB-CU2-5M Compatible, Black, 8 ft. (2.43 m)

  • Lifetime limited warranty (Worldwide)
  • 8-ft. (2.43 m) 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
  • Equivalent to Cisco SFP-H10GB-CU2-5M
  • Fully compliant to MSA SFF-8431 specification
  • Low-cost alternative to Fiber Optic

The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections

This SFP+ cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.

Expert Construction for Reliable Data Transfers

Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N280-008-BK
UPC
037332178121
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
0.28 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N280-008-BK
Product Type
Direct attach cable

Product specifications

Special features
5% to 85% RH
Color
Black
Cable Jacket Color
Black
Package Contents
8-ft. (2.43 m) 30AWG SFP+ High Speed Passive Copper 10Gbps Cable
System Requirements
SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables: QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed ) CISCO NEXUS * CISCO CATALYST * CISCO CATALYST 3750x CISCO CATALYST 2960 CISCO CATALYST 3500 Cisco cATALYST 3550 CISCO NEXUS 5010 ARISTA 70505-64 QUANTA T3048 EXTREME X250E JUNIPER EX3200 NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE
SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables: QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed ) CISCO NEXUS * CISCO CATALYST * CISCO CATALYST 3750x CISCO CATALYST 2960 CISCO CATALYST 3500 Cisco cATALYST 3550 CISCO NEXUS 5010 ARISTA 70505-64 QUANTA T3048 EXTREME X250E JUNIPER EX3200 NOT COMPATIBLE TO 3RD PARTY CABLES: HP and BROCADE
SFP+ Direct Attach Cable ( DAC ) Twinaxial cables conform to SFF-8431 standards, and as such can be used with the following manufacturers equipment that are open to 3rd party cables: QLOGIC * EMULEX * JUNIPER * ARISTA * IBM * DELL * EXTREME EMC * BROADCOM * FINISAR * VOLTAIRE * CISCO CONFIRMED EQUIPMENT LIST ( *ensure the latest firmware and software is installed )
IEEE Standards Supported
802.3BA
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
10 Gbps
SideA Connector1
SFP+ (MALE)
SideB Connector1
SFP+ (MALE)
SideB Connector3
SFP+ (MALE)
Operating Humidity
5% to 85% RH
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Humidity Range
5% to 85% RH
Storage Temperature
-4° to 185°F (-20° to 85°C)
Bend Radius - Min
23mm
AWG-Size
30
Cable Length
8 Foot
Outer Cable Diameter
4.2mm
Operating Temperature
32° to 158°F (0° to 70°C)
Compatible Brand
Extreme
EMC
IBM
Juniper
Dell
Emulex
QLogic
Voltaire
Cisco
Arista
Broadcom
Finisar
Connector group
SFP+
Connector
SFP+ (male)
Cable Type
Passive

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.