Download document () of 20
We make what matters work*

N280-02M-28-BK

SFP28 25Gbase-CR1 Passive Twinax Copper Cable, SFP-H25G-CU2M Compatible, Black, 2M (6.56 ft.)

  • Ergonomic pull tabs for fast hot-swap connections/disconnections in crowded networks
  • Recommended for data centers, high-end servers and enterprise wiring closets
  • Zinc die-cast male SFP28 connectors for superior EMI resistance
  • Compatible with Arista, Cisco, Dell, Juniper and Mellanox equipment
  • Simpler alternative to fiber optics in short-range network connections
  • Lifetime limited warranty (Worldwide)

The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections

This {ConnectorGroup} cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.

Expert Construction for Reliable Data Transfers

Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N280-02M-28-BK
UPC
037332284259
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.26 lb
Warranty
Limited lifetime
Compliances
REACH
FCC Compliant
CE Marked
UKCA
RoHS
MSA SFF-8432
IEEE 802.3by
Certifications
UL Listed
Global Catalog
N280-02M-28-BK
Product Type
Direct attach cable

Product specifications

Color
Black
Cable Jacket Rating
CM
Cable Jacket Color
Black
Package Contents
N280-02M-28-BK SFP28 to SFP28 25GbE Passive Twinax Copper Cable (M/M), Black, 2 m (6.6 ft.)
IEEE Standards Supported
802.3by
Product Features
Push/Pull Tabs
Cable Jacket Material
PVC
SideA Connector1
SFP28 (Male)
SideB Connector1
SFP28 (Male)
Compatible Brand
Broadcom
Arista
Dell
Juniper
Cisco

Export product specification