Download document () of 20
We make what matters work*

N280-20N-BK

SFP+ 10GBASE-CU Passive Twinax Copper Cable, SFP-H10GB-CU50CM Compatible, Black, 20-in. (50.8 cm)

  • Complies with MSA SFF-8431 specs
  • Equivalent to Cisco SFP-H10GB-CU1-5M
  • Lifetime limited warranty (Worldwide)
  • 20-in. (50.8 cm) 30 AWG SFP+ high-speed passive copper cable for 10G Ethernet applications
  • An excellent low-cost alternative to fiber optic cabling

The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections

This SFP+ cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.

Expert Construction for Reliable Data Transfers

Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N280-20N-BK
UPC
037332178213
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.17 lb
Warranty
Limited lifetime
Compliances
RoHS
Global Catalog
N280-20N-BK
Product Type
Direct attach cable

Product specifications

Special features
5% to 85% RH
Color
Black
Cable Jacket Color
Black
Package Contents
N280-20N-BK SFP+ High-Speed Passive Copper Cable, 10 Gbps, 30 AWG, Black, 20-in. (50.8 cm)
System Requirements
Conforms to SFF-8431 standards and can be used with manufacturers' equipment open to third-party cables, including ARISTA, BROADCOM, CISCO, DELL, EMC, EMULEX, EXTREME, FINISAR, IBM, JUNIPER, QLOGIC and VOLTAIRE
Not compatible with third-party cables: HP, BROCADE
Confirmed equipment list (with updated firmware and software): CISCO NEXUS, CISCO CATALYST, CISCO CATALYST 3750x, CISCO CATALYST 2960, CISCO CATALYST 3500, CISCO CATALYST 3550, CISCO NEXUS 5010, ARISTA 70505-64, QUANTA T3048, EXTREME X250E, JUNIPER EX3200
IEEE Standards Supported
802.3BA
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
10 Gbps
SideA Connector1
SFP+ (MALE)
SideB Connector1
SFP+ (MALE)
SideB Connector3
SFP+ (MALE)
Operating Humidity
5% to 85% RH
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Humidity Range
5% to 85% RH
Storage Temperature
-4° to 185°F (-20° to 85°C)
Bend Radius - Min
23mm
AWG-Size
30
Cable Length
1.7 Foot
Outer Cable Diameter
4.2mm
Operating Temperature
32° to 158°F (0° to 70°C)
Compatible Brand
Juniper
IBM
Voltaire
Cisco
Broadcom
QLogic
Extreme
Dell
EMC
Emulex
Finisar
Arista
Connector group
SFP+
Connector
SFP+ (male)
Cable Type
Passive

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.