Download document () of 20
We make what matters work*

N281-02M-BK

QSFP+ to 10 GbE SFP+ Passive DAC Breakout Cable (M/M), QSFP+ to (x4) SFP+, Compatible to Cisco QSFP-4SFP10G-CU1M, 2M (6.56 ft.)

  • Complies with MSA SFF-8431 and SFF-8436 specifications
  • Zinc die-cast QSFP+ and SFP+ male connectors
  • Lifetime limited warranty (Worldwide)
  • SDR, DDR and QDR compatible
  • Supports serial data rates up to 40 Gbps
  • Pull-tab ejectors for quick, easy connections
  • Compatible to Cisco QSFP-4SFP10G-CU1M

The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections

This QSFP+
SFP+ cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.

Expert Construction for Reliable Data Transfers

Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N281-02M-BK
UPC
037332193100
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
0.77 lb
Warranty
Limited lifetime
Compliances
MSA SFF-8436
RoHS
REACH
MSA SFF-8431
Global Catalog
N281-02M-BK
Product Type
Direct attach cable

Product specifications

Color
Black
Cable Jacket Color
Black
Package Contents
N281-02M-BK 40 GbE QSFP+ to 10 GbE SFP+ Passive DAC Copper Breakout Cable (M/M), 2 m (6.5 ft.)
IEEE Standards Supported
802.3BA
Connector type
Networking-copper
Product Features
Breakout
Cable Jacket Material
PVC
SideA Connector1
QSFP+ (MALE)
SideB Connector1
SFP+ (MALE)
Compatible Brand
Broadcom
Cisco
Connector group
QSFP+
SFP+
Connector
QSFP+ (male)
SFP+ (male)

Export product specification