Download document () of 20
We make what matters work*

N282-03M-28-BK

QSFP28 to QSFP28 100GbE Passive DAC Cable (M/M), QSFP-100G-CU3M Compatible, 3M (9.84 ft.)

  • Complies with MSA SFF-8665 specifications
  • Lifetime limited warranty (Worldwide)
  • Meets or exceeds 100GBASE-CR4 standards
  • Supports serial data rates up to 100 Gbps
  • Pull-tab ejectors for quick, easy connections
  • Compatible to Cisco QSFP-100G-CU3M
  • Multi-platform support for 128G Fibre Channel and EDR InfiniBand

The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections

This QSFP+ cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.

Expert Construction for Reliable Data Transfers

Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N282-03M-28-BK
UPC
037332193162
Product Length/Depth
0.5 in
Product Height
17 in
Product Width
14 in
Product Weight
0.85 lb
Warranty
Limited lifetime
Compliances
RoHS
IEEE Certified
REACH
MSA SFF-8665
Global Catalog
N282-03M-28-BK
Product Type
Direct attach cable

Product specifications

Color
Black
Cable Jacket Color
Black
Package Contents
N282-03M-28-BK QSFP28 to QSFP28 100GbE Passive DAC Copper InfiniBand Cable (M/M), 3 m (10 ft.)
IEEE Standards Supported
802.3bj
Connector type
Networking-copper
Cable Jacket Material
PVC
SideA Connector1
QSFP+ (MALE)
SideB Connector1
QSFP+ (MALE)
Compatible Brand
Broadcom
Cisco
Connector group
QSFP+
Connector
QSFP+ (male)

Export product specification