Download document () of 20
We make what matters work*

N282-20N-BK

QSFP+ to QSFP+ 40Gb Passive DAC Copper Infiniband Cable, 0.5M (20-in.)

  • 40Gbps QSFP+ to QSFP+ 0.5M (20-in.) patch cable
  • SDR, DDR, and QDR Compatible
  • Lifetime limited warranty (Worldwide)
  • Fully compliant to the latest QSFP+ MSA (Multi Source Agreement)
  • Meets or Exceeds 40-Gigabit Ethernet 40GBASE-CR4 standards

The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections

This QSFP+ cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.

Expert Construction for Reliable Data Transfers

Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.

General specifications

Product Name
Eaton Tripp Lite series direct attach cable
Catalog Number
N282-20N-BK
UPC
037332186096
Product Length/Depth
0.5 in
Product Height
12 in
Product Width
10.5 in
Product Weight
0.3 lb
Warranty
Limited lifetime
Compliances
MSA SFF-8436
RoHS
Global Catalog
N282-20N-BK
Product Type
Direct attach cable

Product specifications

Special features
5% to 85% RH
Color
Black
Cable Jacket Color
Black
Package Contents
0.5M (20-in.) QSFP+ to QSFP+ High Speed Passive Copper 40GB Cable
System Requirements
Networking Switch or other hardware with open QSFP+ Port(s)
IEEE Standards Supported
802.3BA
Connector type
Networking-copper
Cable Jacket Material
PVC
Network Speed
40 Gbps
SideA Connector1
QSFP+ (MALE)
SideB Connector1
QSFP+ (MALE)
SideB Connector3
QSFP+ (MALE)
Operating Humidity
5% to 85% RH
Operating Temperature Range
32° to 158°F (0° to 70°C)
Storage Humidity Range
5% to 85% RH
Storage Temperature
-4° to 185°F (-20° to 85°C)
Bend Radius - Min
38mm
AWG-Size
30
Cable Length
1.7 Foot
Outer Cable Diameter
6.5mm
Operating Temperature
32° to 158°F (0° to 70°C)
Connector group
QSFP+
Connector
QSFP+ (male)
Cable Type
Passive

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.