400G Passive Twinax Direct-Attach Cable (QSFP-DD/QSFP-DD), Black/Silver, 1 m
The Smart Solution for 10G/25G/40G/100G/400G Network Cable Connections
This {ConnectorGroup} cable is recommended for fast, clear signal transmission in {NetworkSpeed} networks in data centers, high-end server rooms and enterprise wiring closets. The direct attach cable (DAC) is a cost-effective, low-power alternative to fiber optic cabling in connecting newer switches and other active network devices over short distances in data centers, high-end servers, telco rooms and enterprise wiring closets.
Expert Construction for Reliable Data Transfers
Zinc die-cast connectors and flexible conductors resist EMI line noise and maintain smooth high-frequency response. Ergonomic push/pull tabs are easy to install or remove with one hand. The cable is fully compliant with applicable SFF standards.
| Product Name |
Eaton Tripp Lite series direct attach cable
|
| Catalog Number |
N282D-01M-BK
|
| UPC |
037332258205
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
10.5 in
|
| Product Weight |
0.51 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N282D-01M-BK
|
| Product Type |
Direct attach cable
|
| Application |
|
| Color |
Black
|
| Cable Jacket Color |
Black
|
| Package Contents |
N282D-01M-BK 400G Passive Twinax Direct-Attach Cable, Black/Silver, 1 m
|
| IEEE Standards Supported |
802.3bj
802.3cd |
| Cable Jacket Material |
PVC
|
| SideA Connector1 |
QSFP-DD
|
| SideB Connector1 |
QSFP-DD
|