Download document () of 20
We make what matters work*

N286-01G-SX-J

Juniper EX-SFP-1GE-SX Compatible 1000BASE-SX SFP Transceiver, 1.25G 850nm 550m Duplex LC MMF

  • Hot-swappable interface lets you install and uninstall without shutting down
  • Provides 1.25 Gbps throughput up to 550 m via multimode fiber cabling
  • 3-year limited warranty (Worldwide)
  • SFP transceiver module 100% compatible with Juniper's EX-SFP-1GE-SX module
  • Meets or exceeds MSA standards and works in all MSA-compliant platforms
  • LC duplex female connector supports 1000Base-SX signal at 850 nm wavelength

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 860 nm
830 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP (MALE) end of the transceiver into your network device. The other LC DUPLEX (MALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-01G-SX-J
UPC
037332283986
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
CE Marked
UKCA
RoHS
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-01G-SX-J
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Package contents
N286-01G-SX-J SFP Transceiver
Connector material
Zinc Alloy
SideA Connector1
SFP (MALE)
SideB Connector1
LC DUPLEX (MALE)
Network Compatibility
1 Gbps (Gigabit)
Brand Compatibility
Juniper
Mode Type
Multimode
Optical Mode
OM2
Optical Port
LC; SFP
Transmission Distance
Maximum Data Rate
1.25 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
1.25 Gbps
Wavelength
860 nm
830 nm
Technology


Fiber
Multimode
Connector
SFP (MALE)
LC duplex (male)

Export product specification