Download document () of 20
We make what matters work*

N286-100G-SR4SA

Arista QSFP-100G-SR4 Compatible, 100GBase-SR4 QSFP28 Transceiver, 100G 850nm, 100m MPO MMF

  • Hot-swappable interface lets you install and uninstall without shutting down
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • QSFP28 transceiver module 100% compatible with Arista's QSFP-100G-SR4 module
  • Provides 100 Gbps throughput up to 100 m via multimode fiber cabling
  • 12-strand MTP/MPO connector supports 100GBase-SR4 signal at 850 nm wavelength
  • 3-year limited warranty (Worldwide)

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 860 nm
840 nm
850 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the QSFP28 (MALE) end of the transceiver into your network device. The other 12-STRAND MTP/MPO (MALE)
12F MTP/MPO (MALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-100G-SR4SA
UPC
037332284099
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
UKCA
CE Marked
FCC Class B
RoHS
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-100G-SR4SA
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Package contents
N286-100G-SR4SA QSFP28 Transceiver
Connector material
Zinc Alloy
SideA Connector1
QSFP28 (MALE)
SideB Connector1
12-STRAND MTP/MPO (MALE)
12F MTP/MPO (MALE)
Network Compatibility
100 Gbps
Brand Compatibility
Arista
Mode Type
Multimode
Optical Mode
OM4
Optical Port
MPO/MTP
Transmission Distance
Maximum Data Rate
100 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
14° to 185°F (-10° to 85°C)
Data Transfer Rate
100 Gbps
Wavelength
860 nm
840 nm
850 nm
Technology


Fiber
Multimode
Connector
12F MTP/MPO (male)
QSFP28 (male)

Export product specification