Download document () of 20
We make what matters work*

N286-10G-SR-G

10GBASE-SR SFP+ Transceiver, 10G 850nm 300m DOM Duplex LC MMF

  • SFP+ transceiver module 100% compatible with wide range of 10GBase-SR modules
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • 3-year limited warranty (Worldwide)
  • LC duplex female connector supports 10GBase-SR signal at 850 nm wavelength
  • Provides 10 Gbps throughput up to 400 m via multimode fiber cabling

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 850 nm
840 nm
860 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP+ (FEMALE) end of the transceiver into your network device. The other LC DUPLEX (MALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-10G-SR-G
UPC
037332284006
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
CE Marked
RoHS
FCC Class B
UKCA
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-10G-SR-G
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Package contents
N286-10G-SR-G SFP+ Transceiver
Connector material
Zinc Alloy
SideA Connector1
SFP+ (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Network Compatibility
10 Gbps
Brand Compatibility
Cisco
Mode Type
Multimode
Optical Mode
OM4
Optical Port
LC
Transmission Distance
Maximum Data Rate
10 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
10 Gbps
Wavelength
850 nm
840 nm
860 nm
Technology
Fiber
Multimode
Connector
LC duplex (male)
SFP+ (female)

Export product specification