Download document () of 20
We make what matters work*

N286-10G-SR-J

Juniper EX-SFP-10GE-SR Compatible 10GBASE-SR SFP+ Transceiver, 10G 850nm 300m DOM Duplex LC MMF

  • Hot-swappable interface lets you install and uninstall without shutting down
  • LC duplex female connector supports 10GBase-SR signal at 850 nm wavelength
  • Provides 10 Gbps throughput up to 400 m via multimode fiber cabling
  • SFP+ transceiver module 100% compatible with Juniper's EX-SFP-10GE-SR module
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • 3-year limited warranty (Worldwide)

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 860 nm
840 nm
850 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP+ (FEMALE) end of the transceiver into your network device. The other LC DUPLEX (MALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-10G-SR-J
UPC
037332284020
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
RoHS
UKCA
CE Marked
FCC Class B
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-10G-SR-J
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Package contents
N286-10G-SR-J SFP+ Transceiver
Connector material
Zinc Alloy
SideA Connector1
SFP+ (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Network Compatibility
10 Gbps
Brand Compatibility
Juniper
Mode Type
Multimode
Optical Mode
OM4
Optical Port
LC
Transmission Distance
Maximum Data Rate
10 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
10 Gbps
Wavelength
860 nm
840 nm
850 nm
Technology


Fiber
Multimode
Connector
SFP+ (female)
LC duplex (male)

Export product specification