Download document () of 20
We make what matters work*

N286-25G-SRS-G

25GBase-SR SFP28 Transceiver, 25G 850nm 100M Duplex LC MMF

  • Hot-swappable interface lets you install and uninstall without shutting down
  • Provides 25 Gbps throughput up to 100 m via multimode fiber cabling
  • 3-year limited warranty (Worldwide)
  • LC duplex female connector supports 25GBase-SR signal at 850 nm wavelength
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • SFP28 transceiver module 100% compatible with Cisco's SFP-25G-SR-S

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 840 nm
860 nm
850 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the SFP28 (Male) end of the transceiver into your network device. The other LC DUPLEX (FEMALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-25G-SRS-G
UPC
037332284037
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
CE Marked
UKCA
FCC Class B
RoHS
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-25G-SRS-G
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Package contents
N286-25G-SRS-G SFP28 Transceiver
Connector material
Zinc Alloy
SideA Connector1
SFP28 (Male)
SideB Connector1
LC DUPLEX (FEMALE)
Network Compatibility
25 Gbps
Brand Compatibility
Cisco
Mode Type
Multimode
Optical Mode
OM4
Optical Port
LC
Transmission Distance
Maximum Data Rate
25 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
25 Gbps
Wavelength
840 nm
860 nm
850 nm
Technology


Fiber
Multimode
Connector
SFP28 (male)
LC duplex (female)

Export product specification