Download document () of 20
We make what matters work*

N286-400G-SR8-C

Cisco 400GBASE-SR8 Compatible 400GBase-SR8 QSFP-DD Transceiver, 400G 850nm, 100m MPO MMF

  • QSFP-DD transceiver module 100% compatible with Cisco's equivalent module
  • 16-strand MPO/APC connector supports 400GBase-SR8 signal at 850 nm wavelength
  • Supports DDM for monitoring temperature and other real-time operating parameters
  • Hot-swappable interface lets you install and uninstall without shutting down
  • Provides 400 Gbps throughput up to 100 m via multimode fiber cabling
  • 3-year limited warranty (Worldwide)

Transceiver Connects to Your Network Switch or Server 
This transceiver allows you to connect a {Technology} cable to a {NetworkSpeed} Gbps network router, server, adapter or switch. It transmits data up to {CableLength} using a wavelength of 840 nm
850 nm
860 nm nm. The zinc housing protects against electromagnetic interference (EMI) and excessive power dissipation.

Hot-Swappable for Installation Without Network Interruption
This input/output device is fully hot-swappable, so you can install it without a potentially costly network shutdown or device reboot. Just plug the QSFP-DD end of the transceiver into your network device. The other 16-STRAND MTP/MPO (FEMALE)
16F MTP/MPO (FEMALE) end has links with {Technology} cabling (sold separately).

General specifications

Product Name
Eaton Tripp Lite series multimode fiber transceiver
Catalog Number
N286-400G-SR8-C
UPC
037332284129
Product Length/Depth
5.7 in
Product Height
0.7 in
Product Width
3.1 in
Product Weight
0.11 lb
Warranty
3 year limited
Compliances
RoHS
FCC Class B
UKCA
CE Marked
Certifications
EN 55032
IEC/EN 63000
Global Catalog
N286-400G-SR8-C
Product Type
Multimode fiber transceiver

Product specifications

Product Features
Multi-Source Agreement (MSA) Compliant
Package contents
N286-400G-SR8-C QSFP-DD Transceiver
Connector material
Zinc Alloy
SideA Connector1
QSFP-DD
SideB Connector1
16-STRAND MTP/MPO (FEMALE)
16F MTP/MPO (FEMALE)
Network Compatibility
400 Gbps
Brand Compatibility
Cisco
Mode Type
Multimode
Optical Mode
OM4
Optical Port
MPO/MTP
Transmission Distance
Maximum Data Rate
400 Gbps
Operating Temperature
32° to 158°F (0° to 70°C)
Storage Temperature Range
-40° to 185°F (-40° to 85°C)
Data Transfer Rate
400 Gbps
Wavelength
840 nm
850 nm
860 nm
Technology


Fiber
Multimode
Connector
QSFP-DD
16F MTP/MPO (female)

Export product specification