Download document () of 20
We make what matters work*

N2LOCK-010-YW

Universal RJ45 Plug Locks, Yellow, 10 Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series cable accessories
Catalog Number
N2LOCK-010-YW
UPC
037332248640
Product Length/Depth
0.5 in
Product Height
0.6 in
Product Width
0.7 in
Product Weight
0.004 lb
Warranty
Limited lifetime
Compliances
RoHS
TAA Compliant
Global Catalog
N2LOCK-010-YW
Product Type
Cable accessory

Product specifications

Accessory Class
Networking accessories
Package Contents
Installation guide
(10) Universal RJ45 plug locks, yellow
System Requirements
N2LOCK-KEY-RD security key required for uninstallation (sold separately)
Product Highlights
Can only be unlocked with security key (sold separately) to ensure protection
RJ45 port lock helps prevent an RJ45 plug from coming loose from its connection
Lifetime limited warranty (Worldwide)
Locking capability avoids costly downtime due to fuzzy or lost network signals
Universal RJ45 design works with most Cat5/Cat6 and other cables with RJ45 connectors
Color-coded yellow for fast, easy identification in a crowded rack or patch panel
Accessory Type
Plug-lock insert
Features
Flex Center
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.