Download document () of 20
We make what matters work*

N2LOCK-KEY-RD

Security Key for Tripp Lite RJ45 Plug Locks and Locking Inserts, Red, 2 Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series cable accessories
Catalog Number
N2LOCK-KEY-RD
UPC
037332248664
Product Length/Depth
1.9 in
Product Height
0.3 in
Product Width
0.6 in
Product Weight
0.01 lb
Warranty
Limited lifetime
Compliances
RoHS
TAA Compliant
Global Catalog
N2LOCK-KEY-RD
Product Type
Cable accessory

Product specifications

Accessory Class
Networking accessories
Package Contents
(2) N2LOCK-KEY-RD security keys
System Requirements
N2LOCK-010-YW RJ45 plug lock or N2LPLUG-010-YW RJ45 locking insert
Product Highlights
Lifetime limited warranty (Worldwide)
Releases a locked patch cable or RJ45 port in seconds
Small, portable tool works with RJ45 plug locks and locking inserts
Accessory Type
Security accessories
Features
Flex Center
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.