Download document () of 20
We make what matters work*

N2LPLUG-010-YW

Universal RJ45 Locking Inserts, Yellow, 10 Pack, TAA

General specifications

Product Name
Eaton Tripp Lite series cable accessories
Catalog Number
N2LPLUG-010-YW
UPC
037332248657
Product Length/Depth
0.5 in
Product Height
5 in
Product Width
4 in
Product Weight
0.01 lb
Compliances
RoHS
TAA Compliant
Global Catalog
N2LPLUG-010-YW
Product Type
Cable accessory

Product specifications

Accessory Class
Networking accessories
Package Contents
(10) Universal RJ45 locking inserts, yellow
Installation guide
System Requirements
N2LOCK-KEY-RD security key required for uninstallation (sold separately)
Product Highlights
Compact shape helps adjacent ports maximize their connection without blocking them
Universal design works with most panels, wall plates and switches with RJ45 connectors
Color-coded yellow for fast, easy identification in a crowded rack or patch panel
RJ45 locking insert helps prevent unwanted cables from being connected
Lifetime limited warranty (Worldwide)
Can only be unlocked with security key (sold separately) to ensure protection
Accessory Type
Plug-lock insert
Features
Flex Center
TAA Compliance
Yes

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.