Download document () of 20
We make what matters work*

N308-15M

Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/ST), 15M (50 ft.)

  • Premium PVC 62.5/125µm multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N308-15M
UPC
037332135094
Product Length/Depth
6.9 in
Product Height
1 in
Product Width
6.3 in
Product Weight
0.29 lb
Compliances
REACH
RoHS
Global Catalog
N308-15M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
15-meter ( 50ft ) duplex MMF cable MTRJ/ST 62.5/125 fiber
Connector Color
Black
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with MT-RJ/ST connectors
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
SideA Connector1
MTRJ DUPLEX (MALE)
SideB Connector1
ST DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
MTRJ ≤ 0.50 dB; ST ≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
15M (49.2 ft)
Connector group
ST
MTRJ
Connector
MTRJ duplex (male)
ST duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.