Download document () of 20
We make what matters work*
To be discontinued

N312-05M

Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/MTRJ), 5M (16 ft.)

  • Premium PVC 62.5/125µm multimode patch cables
  • Attenuation loss meets or exceeds the latest industry standards

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N312-05M
UPC
037332124920
Product Length/Depth
0.5 in
Product Height
7 in
Product Width
9 in
Product Weight
0.09 lb
Compliances
RoHS
REACH
Global Catalog
N312-05M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
5-meter Duplex MMF Cable MTRJ/MTRJ 62.5/125 Fiber
Connector Color
Black
System Requirements
Any fiber optic hardware or NIC card requiring Multimode Duplex cable with MT-RJ/MT-RJ connectors
Cable Jacket Material
LSZH
Network Speed
1 Gbps (Gigabit)
SideA Connector1
MTRJ (FEMALE)
SideB Connector1
MTRJ (FEMALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
MTRJ ≤ 0.50 dB
Number Of Fibers
2
Fiber Cable Length
5M (16.4 ft)
Connector
MTRJ (female)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.