Download document () of 20
We make what matters work*

N314-02M

Duplex Multimode 62.5/125 Fiber Patch Cable (MTRJ/LC), 2M (6 ft.)

  • Lifetime limited warranty (Worldwide)
  • Attenuation loss meets or exceeds the latest industry standards
  • Premium PVC 62.5/125µm multimode patch cables

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N314-02M
UPC
037332098955
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.0234 lb
Compliances
REACH
RoHS
Global Catalog
N314-02M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
2-meter Duplex MMF MTRJ/LC 62.5/125 Fiber cable
Connector Color
White
Black
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with MT-RJ/LC connectors
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
SideA Connector1
MTRJ (FEMALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
MTRJ ≤ 0.50 dB; LC ≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
2M (6.6 ft)
Connector group
LC
Connector
LC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.