Download document () of 20
We make what matters work*

N316-06M

Duplex Multimode 62.5/125 Fiber Patch Cable (LC/SC), 6M (20 ft.)

  • Attenuation loss meets or exceeds the latest industry standards
  • Lifetime limited warranty (Worldwide)
  • Premium PVC 62.5/125µm multimode patch cables

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N316-06M
UPC
037332123374
Product Length/Depth
6.5 in
Product Height
0.25 in
Product Width
5.6 in
Product Weight
0.001 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N316-06M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Orange
Package Contents
6-meter Duplex MMF Cable LC/SC 62.5/125 Fiber
Connector Color
Beige
White
System Requirements
Any fiber optic hardware or NIC card requiring multimode duplex cable with SC/LC connectors
Connector type
Networking-fiber
Cable Jacket Material
LSZH
Network Speed
10 Gbps
1 Gbps (Gigabit)
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
SC DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
LC ≤ 0.20 dB; SC ≤ 0.20 dB
Number Of Fibers
2
Fiber Cable Length
6M (19.7 ft)
Connector group
SC
LC
Connector
LC duplex (male)
SC duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.