Download document () of 20
We make what matters work*

N352-05M

Duplex Singlemode 9/125 Fiber Patch Cable (ST/ST), 5M (16 ft.)

  • Attenuation loss meets or exceeds the latest industry standard
  • Lifetime limited warranty (Worldwide)
  • Twice the bandwidth throughput of multimode cable
  • Premium PVC 9/125 micron singlemode patch cables

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode 125 OS2 cable.

Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N352-05M
UPC
037332134899
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.157 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N352-05M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Package Contents
5M (16.4-ft.) Duplex Singlemode Fiber Patch Cable, ST/ST
Connector Color
Black
System Requirements
Any fiber optic hardware or NIC card requiring singlemode duplex cable with ST/ST connectors.
Connector type
Networking-fiber
Cable Jacket Material
LSZH
SideA Connector1
ST DUPLEX (MALE)
SideB Connector1
ST DUPLEX (MALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
2
Fiber Cable Length
5M (16.4 ft)
Connector group
ST
Connector
ST duplex (male)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
UPC
Optical Mode
OS2
Fiber Type
9/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.