Duplex Singlemode 9/125 Fiber Patch Cable (LC/SC), 30 m (100 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode 125 OS2 cable.
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N366-30M
|
| UPC |
037332156976
|
| Product Length/Depth |
0.5 in
|
| Product Height |
10.5 in
|
| Product Width |
12 in
|
| Product Weight |
0.54 lb
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N366-30M
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Yellow
|
| Package Contents |
N366-30M Duplex Singlemode 9/125 Fiber Patch Cable, 30 m
|
| Connector Color |
White
Blue |
| System Requirements |
Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/SC connectors
|
| Connector type |
Networking-fiber
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
100 Gbps
25 Gbps 1 Gbps (Gigabit) 40 Gbps 10 Gbps 400 Gbps |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
SC DUPLEX (MALE)
|
| Technology |
Singlemode
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|
| Insertion Loss |
≤ 0.30 dB
|
| Number Of Fibers |
2
|
| Fiber Cable Length |
30M (98.4 ft)
|
| Connector group |
LC
SC |
| Connector |
LC duplex (male)
SC duplex (male) |
| Attenuation 1310NM |
0.36 dB/km
|
| Attenuation 1550NM |
0.22 dB/km
|
| Endface Polish |
UPC
|
| Optical Mode |
OS2
|
| Fiber Type |
9/125
|