Download document () of 20
We make what matters work*

N370-01M-T

Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), Push/Pull Tabs, 1 m (3 ft.)

  • FDDI- and OFNR-rated
  • Lifetime limited warranty (Worldwide)
  • Attenuation loss meets or exceeds latest industry standards
  • 9/125 duplex (zipcord) fiber made from glass
  • Push/pull tab connectors install/remove with one hand
  • LC male connectors meet insertion loss standards

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode 125 OS2 cable.

Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N370-01M-T
UPC
037332202734
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.19 lb
Warranty
Limited lifetime
Compliances
REACH
RoHS
Global Catalog
N370-01M-T
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Package Contents
N370-01M-T Duplex Singlemode 9/125 Fiber Patch Cable, Push/Pull Tabs, 1 m
Connector Color
Blue
White
System Requirements
Fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LC connectors
Connector type
Networking-fiber
Product Features
Push/Pull Tabs
Cable Jacket Material
LSZH
Network Speed
100 Gbps
1 Gbps (Gigabit)
25 Gbps
40 Gbps
10 Gbps
400 Gbps
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
2
Fiber Cable Length
1M (3.3 ft)
Connector group
LC
Connector
LC duplex (male)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
UPC
Optical Mode
OS2
Fiber Type
9/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.