Download document () of 20

N370-05M

Duplex Singlemode 9/125 Fiber Patch Cable (LC/LC), 5M (16 ft.) (N370-05M)

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N370-05M
UPC
037332099518
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.1 lb
Compliances
RoHS
REACH
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Package Contents
5-meter Duplex Single mode Fiber Patch Cable, LC/LC
Connector Color
Blue
White
System Requirements
Any fiber optic hardware or NIC card requiring singlemode duplex cable with LC/LCconnectors
Cable Jacket Material
LSZH
Network Speed
40 Gbps
10 Gbps
1 Gbps (Gigabit)
25 Gbps
100 Gbps
400 Gbps
Product Highlights
Twice the bandwidth throughput of multimode cable
Attenuation loss meets or exceeds the latest industry standards
Premium PVC 9/125 micron singlemode patch cables
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
LC DUPLEX (MALE)
Technology
Singlemode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
≤ 0.30 dB
Number Of Fibers
2
Fiber Cable Length
5M (16.4 ft)
Connector
LC duplex (male)
Attenuation 1310NM
0.36 dB/km
Attenuation 1550NM
0.22 dB/km
Endface Polish
UPC
Optical Mode

OS2
Fiber Type
9/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.