400G Duplex Singlemode 9/125 OS2 Switchable Fiber Optic Cable (LC/UPC M/M), LSZH, Yellow, 2 m (6.6 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode 125 OS2 cable.
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N370X-02M
|
| UPC |
037332271785
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.0495 lb
|
| Compliances |
RoHS
REACH CE Marked |
| Certifications |
UL Listed
|
| Global Catalog |
N370X-02M
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Color |
Yellow
|
| Package Contents |
N370X-02M 400G Duplex Singlemode 9/125 OS2 Switchable Fiber Optic Cable, Yellow, 2 m (6.6 ft.)
|
| Connector Color |
Blue
|
| Connector type |
Networking-fiber
|
| Product Features |
Switchable Polarity
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
40 Gbps
1 Gbps (Gigabit) 10 Gbps 100 Gbps 400 Gbps |
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (MALE)
|
| Technology |
Singlemode
|
| Features |
Flex Center
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Relative Humidity |
5% to 85% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|
| Insertion Loss |
≤ 0.30 dB
|
| Number Of Fibers |
2
|
| Primary Coating Diameter |
600
|
| Outer Cable Diameter |
2.0 +/- 0.1 mm x 4.1 +/- 0.2 mm
|
| Fiber Cable Length |
2M (6.6 ft)
|
| Connector group |
LC
|
| Connector |
LC duplex (male)
|
| Attenuation 1310NM |
0.4 dB/km
|
| Attenuation 1550NM |
0.3 dB/km
|
| Endface Polish |
UPC
|
| Optical Mode |
OS2
|
| Mode |
Singlemode
|
| Optical Port |
LC |
| Fiber Type |
9/125
|