400G Duplex Singlemode 9/125 OS2 Fiber Optic Cable Adapter (CS-UPC/LC-UPC), M/F, Round LSZH Jacket, Yellow, 1 ft.
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode 125 OS2 cable.
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N381L-001-MF
|
| UPC |
037332260116
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.03 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
RoHS
REACH |
| Global Catalog |
N381L-001-MF
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Yellow
|
| Package Contents |
N381L-001-MF 400 Gb Duplex Singlemode 9/125 OS2 Fiber Optic Cable Adapter, Yellow, 1 ft.
|
| Connector Color |
White
Blue |
| Connector type |
Networking-fiber
|
| Product Features |
Push/Pull Tabs
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
1 Gbps (Gigabit)
10 Gbps 100 Gbps 25 Gbps 40 Gbps 400 Gbps |
| SideA Connector1 |
CS DUPLEX (MALE)
|
| SideB Connector1 |
LC DUPLEX (FEMALE)
|
| Technology |
Singlemode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Transmission Range |
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|
| Insertion Loss |
≤ 0.30 dB
|
| Number Of Fibers |
2
|
| Primary Coating Diameter |
600
|
| Fiber Cable Length |
0.3M (1 ft)
|
| Attenuation 1310NM |
0.36 dB/km
|
| Attenuation 1550NM |
0.22 dB/km
|
| Endface Polish |
UPC
|
| Optical Mode |
OS2
|
| Fiber Type |
9/125
|