Download document () of 20
We make what matters work*

N383S-01M

400G Singlemode 9/125 OS2 Fiber Optic Cable (Duplex SN-UPC M/M), LSZH, Yellow, 1 m (3.3 ft.)

  • Space-saving SN plugs are 4x smaller than standard LC for easier cable management
  • Lifetime limited warranty (Worldwide)
  • Duplex SN connectors optimized for the latest 400 Gb OSFP/QSFP-DD transceivers
  • Yellow LSZH jacket allows fast identification in a crowded switch or patch panel
  • Compact push/pull boots allow easy installation/removal with just one hand
  • Switchable connectors permit polarity conversion without tools or re-termination

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Singlemode
Fiber fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode
Fiber 125 OS2 cable.

Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode
Fiber in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N383S-01M
UPC
037332274427
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.02 lb
Warranty
Limited lifetime
Compliances
RoHS
CE Marked
REACH
Certifications
UL Listed
Global Catalog
N383S-01M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Package Contents
N383S-01M 400G Singlemode 9/125 OS2 Fiber Cable, Yellow, 1 m (3.3 ft.)
Connector Color
White
Blue
Connector type
Networking-fiber
Product Features
Switchable Polarity
Cable Jacket Material
LSZH
Network Speed
400 Gbps
SideA Connector1
SN DUPLEX (MALE)
SideB Connector1
SN DUPLEX (MALE)
Technology
Singlemode
Fiber
Features
Flex Center
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
14° to 140°F (-10° to 60°C)
Storage Humidity Range
5% to 85% RH, Non-Condensing
Storage Temperature
14° to 140°F (-10° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
9
Insertion Loss
< 0.30 dB
Number Of Fibers
2
Primary Coating Diameter
245
Outer Cable Diameter
1.60 mm
Fiber Cable Length
1M (3.3 ft)
Wavelength
1310 nm
1550 nm
Connector group
SN
Connector
SN duplex (male)
Attenuation 1310NM
0.40 dB/km
Attenuation 1550NM
0.30 dB/km
Endface Polish
UPC
Optical Mode
OS2
Mode
Singlemode
Optical Port

SN
Fiber Type
9/125

Export product specification