40/100/400G Singlemode 9/125 OS2 Breakout Fiber Optic Cable (16F MTP/MPO-APC to 8x Duplex SN-UPC F/M), LSZH, Yellow, 3 m (9.8 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Singlemode 125 OS2 cable.
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a jacket colored Yellow to identify it as Singlemode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N390-03M-8S-AP
|
| UPC |
037332274540
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.135 lb
|
| Compliances |
CE Marked
RoHS REACH |
| Certifications |
UL Listed
|
| Global Catalog |
N390-03M-8S-AP
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Yellow
|
| Package Contents |
N390-03M-8S-AP 40/100/400G Singlemode 9/125 OS2 Fiber Cable, Yellow, 3 m (9.8 ft.)
|
| Connector Color |
Green
Black White Blue |
| Connector type |
Networking-fiber
|
| Product Features |
Breakout
|
| Cable Jacket Material |
LSZH
|
| Network Speed |
40 Gbps
100 Gbps 400 Gbps |
| SideA Connector1 |
12F MPO (FEMALE)
|
| SideB Connector1 |
SN DUPLEX (MALE)
|
| Technology |
Singlemode
|
| Features |
Flex Center
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
14° to 140°F (-10° to 60°C)
|
| Storage Humidity Range |
5% to 85% RH, Non-Condensing
|
| Storage Temperature |
14° to 140°F (-10° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|
| Insertion Loss |
MTP/MPO: < 0.70 dB; SN: < 0.30 dB
|
| Number Of Fibers |
16
|
| Primary Coating Diameter |
245
|
| Outer Cable Diameter |
3.0 mm
|
| Fiber Cable Length |
3M (9.8 ft)
|
| Wavelength |
1310 nm
1550 nm |
| Connector group |
MPO
SN |
| Connector |
SN duplex (male)
12F MPO (female) |
| Attenuation 1310NM |
0.40 dB/km
|
| Attenuation 1550NM |
0.30 dB/km
|
| Endface Polish |
APC
UPC |
| Optical Mode |
OS2
|
| Mode |
Singlemode
|
| Optical Port |
SN MPO/MTP |
| Fiber Type |
9/125
|