40/100G Singlemode 9/125 OS2 Fiber Optic Cable (3x8F MTP/MPO-APC F/F), LSZH, Yellow, 10 m (32.8 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Fiber
Singlemode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Fiber
Singlemode 125 OS2 cable.
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OS2-rated cable has a jacket colored Yellow to identify it as Fiber
Singlemode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N392B-10M-3X8AP
|
| UPC |
037332272171
|
| Product Length/Depth |
0.5 in
|
| Product Height |
12 in
|
| Product Width |
10.5 in
|
| Product Weight |
0.837 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
CE Marked RoHS |
| Certifications |
UL Listed
|
| Global Catalog |
N392B-10M-3X8AP
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Color |
Yellow
|
| Package Contents |
N392B-10M-3X8AP 40/100G Singlemode 9/125 OS2 Fiber Optic Cable, Yellow, 10 m (32.8 ft.)
|
| Connector Color |
Green
Black |
| Connector type |
Networking-fiber
|
| Product Features |
Breakout
Push/Pull Tabs Trunk |
| Cable Jacket Material |
LSZH
|
| Network Speed |
40 Gbps
10 Gbps 100 Gbps 400 Gbps |
| SideA Connector1 |
8F MPO (FEMALE)
|
| SideB Connector1 |
8F MPO (FEMALE)
|
| Technology |
Fiber
Singlemode |
| Features |
Flex Center
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Relative Humidity |
5% to 85% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
9
|
| Insertion Loss |
≤ 0.70 dB
|
| Number Of Fibers |
24
|
| Primary Coating Diameter |
245
|
| Fiber Cable Length |
10M (32.8 ft)
|
| Connector group |
MPO
|
| Connector |
8F MPO (female)
|
| Attenuation 1310NM |
0.4 dB/km
|
| Attenuation 1550NM |
0.3 dB/km
|
| Endface Polish |
APC
|
| Optical Mode |
OS2
|
| Fiber Type |
9/125
|