Select your location

Serial Number Verified :
Authenticated:
The product is verified as being authentic; however, this does not guarantee the condition or fit for purpose of the product.
Specifications

General specifications

Product Name
Eaton Totally enclosed non-ventilated transformer
Catalog Number
N39M28T12XCUNV
UPC
786680071287
Product Length/Depth
30.68 IN
Product Height
62.18 IN
Product Width
31.44 IN
Product Weight
1917 LB
Warranty
Eaton Selling Policy 25-000, one (1) year from the date of installation of the Product or eighteen (18) months from the date of shipment of the Product, whichever occurs first.
Certifications
UL Listed
Catalog Notes
Totally enclosed non-ventilated

Product specifications

Design
K-13
Secondary Voltage
208Y/120 V
Special Features
Electrostatically Shielded
Type
Non-ventilated transformer
Frame
918AN
Tap Size
2 at +2.5% FCAN, 4 at -2.5% FCBN
Phase
Three-phase
Primary Voltage
400 V
Frequency Rating
50-60 Hz
Coil Material
Copper
Temperature Rise
150 °C rise
Kva Rating
112.5 kVA