Download document () of 20
We make what matters work*
To be discontinued

N420-03M

Fiber Optic Mode Conditioning Patch Cable ( SC / Mode Conditioning to ST ), 3M (10 ft.)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Yellow
Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Yellow
Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N420-03M
UPC
037332119193
Product Length/Depth
8.5 in
Product Height
0.25 in
Product Width
5.9 in
Product Weight
0.001 lb
Compliances
RoHS
REACH
Global Catalog
N420-03M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Orange
Connector Color
Gray
Black
Blue
Red
Cable Jacket Material
PVC
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Clad Diameter
125
Insertion Loss
MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB
Number Of Fibers
2
Endface Polish
PC
Optical Mode
OM1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.