Download document () of 20
We make what matters work*

N422-10M

Fiber Optic Mode Conditioning Patch Cable (ST/LC), 10M (33 ft.)

  • Run 1000Base-LX Gigabit Ethernet over MMF by offsetting signal loss
  • 10 Meter LC/ST Mode Conditioning Cable
  • 62.5/125 and 9/125
  • IEEE 802.3z Gigabit Ethernet Compliant
  • Lifetime limited warranty (Worldwide)

1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking 
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.

Yellow
Orange-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime 
The OM1-rated cable has a jacket colored Yellow
Orange to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.

General specifications

Product Name
Eaton Tripp Lite series preterminated fiber patch cable
Catalog Number
N422-10M
UPC
037332127280
Product Length/Depth
0.5 in
Product Height
9 in
Product Width
7 in
Product Weight
0.3 lb
Warranty
Limited lifetime
Compliances
RoHS
REACH
Global Catalog
N422-10M
Product Type
Preterminated fiber patch cable

Product specifications

Cable Jacket Rating
OFNR
Cable Jacket Color
Yellow
Orange
Package Contents
10 Meter LC/ST Mode Conditioning Cable
Connector Color
Blue
Black
Gray
Connector type
Networking-fiber
Cable Jacket Material
PVC
SideA Connector1
LC DUPLEX (MALE)
SideB Connector1
ST DUPLEX (MALE)
Technology
Multimode
Operating Humidity
5% to 85% RH, Non-Condensing
Operating Temperature Range
-4° to 140°F (-20° to 60°C)
Storage Humidity Range
35% to 65% RH, Non-Condensing
Storage Temperature
-4° to 140°F (-20° to 60°C)
Bend Radius - Min
20 mm (Dynamic); 10 mm (Static)
Clad Diameter
125
Core Diameter - Max
62.5
Insertion Loss
MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB
Number Of Fibers
2
Fiber Cable Length
10M (32.8 ft)
Connector group
ST
LC
Connector
LC duplex (male)
ST duplex (male)
Attenuation 850NM
3.0 dB/km
Endface Polish
PC
Optical Mode
OM1
Fiber Type
62.5/125

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.