Fiber Optic Mode Conditioning Patch Cable (LC Mode Conditioning to SC), 2M (6 ft.)
1/10/25/40/100/400 GbE Cable Supports Higher Bandwidths for High-Density Data Networking
This is a premium Multimode fiber optic cable for transmitting data and voice signals over short distances. It is designed to support higher bandwidths for high-density patching between data center MDFs and IDFs in enterprise installations. This is a Multimode 125 OM1 cable.
Orange
Yellow-Colored Jacket Helps Avoid Misidentification That Can Cause Costly Downtime
The OM1-rated cable has a jacket colored Orange
Yellow to identify it as Multimode in a high-density application and prevent it from becoming accidentally disconnected.
| Product Name |
Eaton Tripp Lite series preterminated fiber patch cable
|
| Catalog Number |
N425-02M
|
| UPC |
037332189875
|
| Product Length/Depth |
0.5 in
|
| Product Height |
9 in
|
| Product Width |
7 in
|
| Product Weight |
0.1 lb
|
| Warranty |
Limited lifetime
|
| Compliances |
REACH
RoHS |
| Global Catalog |
N425-02M
|
| Product Type |
Preterminated fiber patch cable
|
| Cable Jacket Rating |
OFNR
|
| Cable Jacket Color |
Orange
Yellow |
| Package Contents |
LC Mode Conditioning to SC Fiber Optic Patch Cable, 2M ( 6-ft. )
|
| Connector Color |
Beige
White Blue |
| Connector type |
Networking-fiber
|
| Cable Jacket Material |
PVC
|
| SideA Connector1 |
LC DUPLEX (MALE)
|
| SideB Connector1 |
SC DUPLEX (MALE)
|
| Technology |
Multimode
|
| Operating Humidity |
5% to 85% RH, Non-Condensing
|
| Operating Temperature Range |
-4° to 140°F (-20° to 60°C)
|
| Storage Humidity Range |
35% to 65% RH, Non-Condensing
|
| Storage Temperature |
-4° to 140°F (-20° to 60°C)
|
| Bend Radius - Min |
20 mm (Dynamic); 10 mm (Static)
|
| Clad Diameter |
125
|
| Core Diameter - Max |
62.5
|
| Insertion Loss |
MM to MM ≤ 0.20 dB; MM to SM ≤ 0.30 dB
|
| Number Of Fibers |
2
|
| Fiber Cable Length |
2M (6.6 ft)
|
| Connector group |
SC
LC |
| Connector |
LC duplex (male)
SC duplex (male) |
| Attenuation 850NM |
3.0 dB/km
|
| Endface Polish |
PC
|
| Optical Mode |
OM1
|
| Fiber Type |
62.5/125
|